2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RSDG202-U-C1-N-1-50

Expand Table
EN
1/5
Part Number
PN
LEAD
LEAD [mm]
Material of Main Body
MATMB
Surface Treatment of Main Body
STMB
Material of Rod
MATR
Surface Treatment of Rod
STR
Material of Cover
MATC
Surface Treatment of Cover
STC
Material of Shaft
MATS
Surface Treatment of Shaft
STS
Material of Ball Bushing
MATBB
Surface Treatment of Ball Bushing
STBB
Brake Selection
BS
Controler Type
CT
1
2
3
RSDG202-U-C1-N-1-50
02
Aluminum Alloy
Acrylic Coating
Steel
-
Acrylonitrile-Butadiene-Styrene resin
-
Steel
-
Steel
-
w/o B (Brake)
C1 (Point Control)
RSDG206-U-C1-N-1-50
06
Aluminum Alloy
Acrylic Coating
Steel
-
Acrylonitrile-Butadiene-Styrene resin
-
Steel
-
Steel
-
w/o B (Brake)
C1 (Point Control)
RSDG212-U-C1-N-1-50
12
Aluminum Alloy
Acrylic Coating
Steel
-
Acrylonitrile-Butadiene-Styrene resin
-
Steel
-
Steel
-
w/o B (Brake)
C1 (Point Control)
Show compressed display (3 configurable products)
ShorttextSingle Axis Robots RSDG2 - Rod Type with Support Guide Motor Folded
Latest change30.11.2021 05:46:14
Unit

Classifications

CNS

CNSERPBASE Object Properties